??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BPI 6M3030-5K-B0-KPX80-050
HELP_VARIABLE
Company
Balluff
Description
Passive Interfaces
Bill of material
BALLUFF BPI 6M3030-5K-B0-KPX80-050
VERF
Availability
Available
BC
Order code
BPI00H3
TC
Artikelbezeichnung
BPI 6M3030-5K-B0-KPX80-050
PX
Product view
52544_01
ICON
ADS
Number of plug-in positions
6
W
Gewicht
0.455 kg
TRAFFIC
Customs number
85176990
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection slots = 6x M8x1-Female, 3-pin, Cable = PUR black, 5 m, drag chain compatible, Operating voltage Ub = 10...60 VDC/10...60 VAC, Output current max. = 3 A, Total current max. = 8 A, IP rating = IP67
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
AAO057
Junction block
AAU731
BPI
AAU732
Junction block
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.